HUBBELL WIRING DEVICE-KELLEMS
Image of RCS2LA Lighting Control Panels, Load Logic RoomController Switch, 2 Button with Pilot, Light Almond
Image of RCS2LA Lighting Control Panels, Load Logic RoomController Switch, 2 Button with Pilot, Light Almond
play
Load-Logic Room Controller
Discontinued

Lighting Control Panels, Load Logic RoomController Switch, 2 Button with Pilot, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCS2LA

Lighting Control Panels, Load Logic RoomController Switch, 2 Button with Pilot, Light Almond

With Pilot Light

Product details

General

Catalog Number

RCS2LA

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Series

Switches

Style

2 Button

Type

Standard

UPC

783585564241

Logistics

Carton Quantity

50

Media

Videos

play
Load-Logic Room Controller