HUBBELL WIRING DEVICE-KELLEMS
Image of CP163RRR2 PNL, 16SPC, 480V, FLD INST RLY, SECNDRY
Image of CP163RRR2 PNL, 16SPC, 480V, FLD INST RLY, SECNDRY
Image of CP163RRR2 PNL, 16SPC, 480V, FLD INST RLY, SECNDRY
Discontinued

PNL, 16SPC, 480V, FLD INST RLY, SECNDRY

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CP163RRR2

PNL, 16SPC, 480V, FLD INST RLY, SECNDRY

  • Compact single enclosure allows for 4 Relays
  • All inputs are configurable to low voltage input devices including switches, occupancy sensors, and photocells
  • LCD user interface utilizes easy to follow intuitive configuring tools

Product details

General

Catalog Number

CP163RRR2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Relay Panels

Type

16-Relay Panel

UPC

783585427294

Electrical Ratings

Voltage Rating

480 VAC

Voltage Rating Description

480V AC