HUBBELL WIRING DEVICE-KELLEMS
WBP_RCDP_PRODIMAGE
WBP_RCDP_PRODIMAGE
play
Load-Logic Room Controller
WBP_RCDP_alt_PRODIMAGE

Lighting Control Panels, Load Logic RoomController, Daylight Sensor

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RCDP

Lighting Control Panels, Load Logic RoomController, Daylight Sensor

  • Continuously measures daylight levels and sends the information to the controller unit
  • Connects to room controller using standard UTP RJ45 patchcords
  • Open Loop Control
  • Selectabel 0.03 - 6,000 foot candle range

Product details

General

Catalog Number

RCDP

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

  • Indoor
  • Accessories

Style

  • Photocell
  • Sensing Devices

UPC

783585564432

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10

Resources and downloads