HUBBELL WIRING DEVICE-KELLEMS
Image of R31LX RLY, 30A/1P, 18K, 120-277V, LATCH
Image of R31LX RLY, 30A/1P, 18K, 120-277V, LATCH
Discontinued

RLY, 30A/1P, 18K, 120-277V, LATCH

Brand: Hubbell Wiring Device-Kellems

Catalog ID: R31LX

RLY, 30A/1P, 18K, 120-277V, LATCH

  • Smart relay card self-identifies automatically to control panel
  • Individually board mounted and can be installed in any combination
  • Manual override button and LED status indication

Product details

General

Catalog Number

R31LX

Color

Gray

Series

Relay Panels

Type

Relay Cards

UPC

783585427348

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

10