HUBBELL WIRING DEVICE-KELLEMS
Image of DSM30I4P Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, 4-Button, Momentary Contact, 100mA 30V DC, With LED, Ivory

Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, 4-Button, Momentary Contact, 100mA 30V DC, With LED, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DSM30I4P

Switches and Lighting Controls, DecoratorRocker Switch, Single Pole, 4-Button, Momentary Contact, 100mA 30V DC,With LED, Ivory

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

With LED Pilot Light