HUBBELL WIRING DEVICE-KELLEMS
WBP_AWSG_PRODIMAGE
WBP_AWSG_PRODIMAGE
Discontinued

Switches and Lighting Controls, Occupancy Sensors, Protective WireEnclosure, For Wall Switch

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AWSG

Switches and Lighting Controls, Occupancy Sensors, Protective WireEnclosure, For Wall Switch

  • Wall switch wire guard
  • Heavy-duty coated wire guard for sensors to protect from destructive strikes
  • Designed to provide protection against unforeseen impacts

Wire Guard

Product details

General

Catalog Number

AWSG

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Wall Switch Wire Guard

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Series

  • Dual
  • Passive Infrared

Specifications

Dimensions - 6.25" height, 4.0" wide, 2.25" diameter

Style

Wall Mount

Type

Accessories

UPC

783585158600

Dimensions

Diameter

2.25 in

Length

6.25 in

Width

4 in

Electrical Ratings

Voltage Rating

  • 120-277 VAC
  • 24 VDC

Voltage Rating Description

120/277V AC;24V DC;Low Voltage