text.skipToContent text.skipToNavigation

AD2000I22

by Hubbell Wiring Device-Kellems 

Catalog ID: AD2000I22

Occupancy/Vacancy Sensors, Wall Switch,Adaptive Dual Technology, 2 Circuit, 120/277V AC, Ivory

Product Details

General

Color Ivory
Series Dual
Type Manual/Auto
UPC 783585428475

Electrical Ratings

Voltage Rating 120/277 VAC
Voltage Rating Description 120/277V AC

Logistics

Carton Quantity 50 EA

Resources/Downloads

Installation/Instruction Manual (IOM)