HUBBELL WIRING DEVICE-KELLEMS
WBP_AD2000W1N_PRODIMAGE
WBP_AD2000W1N_PRODIMAGE
WBP_AD2000W1N_plate_PRODIMAGE
WBP_AD2000W2_alt_PRODIMAGE
WBP_AD2000W2_plate_PRODIMAGE

Occupancy/Vacancy Sensors, Wall Switch, Adaptive Dual Technology, 2 Circuit, 120/277V AC, No Buttons, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AD2000W22N

Occupancy/Vacancy Sensors, Wall Switch,Adaptive Dual Technology, 2 Circuit, 120/277V AC, No Buttons, White

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Dual technology sensing combines the individual advantages of passive infrared and ultrasonic detection
  • No neutral required
  • Built in photocell with manual super saver mode for daylight harvesting
  • Impact resistant hard lens is standard and color matched to the switch

Product details

General

Catalog Number

AD2000W22N

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Dual

Type

Auto

UPC

783585428543

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

50

Resources and downloads