HUBBELL WIRING DEVICE-KELLEMS
WBP_AD2000I1_PRODIMAGE
WBP_AD2000I1_PRODIMAGE
WBP_AD2000I1_plate_PRODIMAGE

Wall Switch, Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AD2001I1

Occupancy Sensing Products, Wall Switch,Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277VAC,120/277V AC, WithPhotocell, Ivory

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Dual technology sensing combines the individual advantages of passive infrared and ultrasonic detection
  • No neutral required
  • Built in photocell with manual super saver mode for daylight harvesting
  • Impact resistant hard lens is standard and color matched to the switch

Product details

General

Catalog Number

AD2001I1

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

Dual

Type

Manual

UPC

783585414331

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

50