HUBBELL WIRING DEVICE-KELLEMS
WBP_APD2000GY1_PRODIMAGE
WBP_APD2000GY1_PRODIMAGE
WBP_APD2000GY1_front_PRODIMAGE

Switches and Lighting Control, OccupancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

APD2000GY1

Switches and Lighting Control, OccupancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC,Gray

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

Product details

General

Catalog Number

APD2000GY1

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Dimming Controls

Type

Manual/Auto

UPC

783585427072

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

10