Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2411STBK
EdgeConnectâ„¢ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.
EdgeConnectâ„¢ Technology, Screwless Termination
Application
Industrial
Catalog Number
HBL2411STBK
Color
Black
Environmental Conditions
IP20 Suitability
Material
Nylon
Mounting Type
Screw Mount
Number Of Poles
4
Series
EdgeConnectâ„¢
Size
Standard Sized Product
Style
Locking Devices
Temperature Rating
Maximum Continuous 75°C, Minimum -40°C (w/o impact)
Type
Plug
UPC
783585719825
Current / Amperage Rating
20 A
Dielectric Strength
Withstands 3,000V minimum
Phase
Single Phase
Voltage Rating
125/250 VAC
Number Of Wires
5
Industry Standard(s)
Listed to UL 498, Fed.Spec. W-C-596, Certified to CSA C22.2 No.30
Nema Rating
L21-30R
Carton Quantity
30