HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL2715SWR_PRODIMAGE
WBP_HBL2715SWR_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Industrial, Reversed Service Flanged Inlet, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30P, Screw Terminal, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2715SWR

Locking Devices, Twist-Lock®, Industrial, Reversed Service Flanged Inlet, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30P, Screw Terminal, Gray.

  • UL type 4X environmental seal while in use and when closed
  • High impact, thermoplastic housing for heavy-duty industrial environments
  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use

Shrouded Watertight Reverse Service

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL2715SWR

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Watertight Safety-Shroud® Reverse Service Flanged Inlet

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Blades - Brass
  • Housing - PBT
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Device

UPC

783585231815

Dimensions

Dimensions

3.75 in x 3.75 in x 2.69 in

Display Size

Standard Sized Product

Height

2.69 in

Length

3.75 in

Width

3.75 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Logistics

Carton Quantity

50

Resources and downloads

Installation Manuals

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Engineering Drawing