text.skipToContent text.skipToNavigation

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screw Terminal, Black

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL2613BK

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL2613BK
Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screw Terminal, Black.
  • Superior cord grip design protects terminations from excess strain
  • Clear, funnel shaped wire entry for ease of termination
  • Integral dust shield protects wiring chamber from dust or contaminants.

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Heavy Duty Industrial
Color Black
Cord Range 0.360"-0.930" (9-24)
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Insulation Insulated Body
Item Type 30A Grounding Insulgrip® Connector
Material Nylon
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type Connector Body
UPC 783585172217

Dimensions

Dimensions 2.26 in x 2.26 in x 3.86 in
Display Size Standard
Height 3.86 in
Length 2.26 in
Weight 0.30 lb
Width 2.26 in

Electrical Ratings

Amperage Rating 30 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 30 A
Current Rating 30 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC

Conductor Related

Cable Range 0.360 - 0.930 in
Number Of Wires 3-Wire
Wire Size #16 AWG to #8 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating L5-30R

Logistics

Carton Quantity 30

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Insulgrip Twist-Lock and Straight Blade Devices

Twist-Lock Devices

Engineering Drawing