text.skipToContent text.skipToNavigation

SK2

By Hubbell Wiring Device-Kellems 

Catalog ID: SK2

By Hubbell Wiring Device-Kellems
Catalog ID:  SK2
Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 4 and 5 Wire, Black and White
  • Makes unintentional disconnect virtually impossible
  • Double locking feature

Accessory

Add to List

More Options

Where to Buy

Product Details

General

Item Type Insulgrip
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - HB or better
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
Type Latching Kit
UPC 783585201702

Dimensions

Display Size Standard Sized
Weight 0.15 lb

Logistics

Carton Quantity 30

Resources and Downloads