text.skipToContent text.skipToNavigation

HBL430B6W

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL430B6W

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL430B6W
Hubbell Wiring Device Kellems, IEC Pin and Sleeve, Inlet, 30/32A 380-415V, 3-Pole 4-Wire Grounding, 4X/IP69K
Add to List

More Options

Where to Buy

Product Details

General

Color Red
Number Of Poles 3-Pole
Series Advantage Switch-Rated
Style IP67
Type Mating Inlet
UPC 783585574523

Electrical Ratings

Amperage Rating 30/32 A
Current / Amperage Rating 30/32 A
Voltage Rating 380-415 VAC
Voltage Rating Description 380-415 VAC

Conductor Related

Number Of Wires 4-Wire

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Advantage Series Switch-Rated Pin & Sleeve

Engineering Drawing