text.skipToContent text.skipToNavigation

HBL530B6W

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL530B6W

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL530B6W
Hubbell Wiring Device Kellems, IEC Pin and Sleeve, Inlet, 30/32A,220-415V, 3-Pole 4-Wire Grounding, 4X/IP69K
Add to List

More Options

Where to Buy

Product Details

General

Color Red
Number Of Poles 4-Pole
Series Advantage Switch-Rated
Style IP67
Type Mating Inlet
UPC 783585574578

Electrical Ratings

Amperage Rating 30/32 A
Current / Amperage Rating 30/32 A
Voltage Rating
  • 200/346-240/415 V
  • 220/380-240/415 V
Voltage Rating Description 200/346-240/415 V;220/380-240/415 V

Conductor Related

Number Of Wires 5-Wire

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Advantage Series Switch-Rated Pin & Sleeve

Engineering Drawing