HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL360P7W_PRODIMAGE
WBP_HBL360P7W_PRODIMAGE
play
Advantage Series Switch-Rated Pin & Sleeve
Discontinued

Heavy Duty Products, IEC Pin and Sleeve, Plug, Switched, 60A 480V AC, 2-Pole 3-Wire, NEMA 4X/IP 69K

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLS360P7W

Heavy Duty IEC Pin and Sleeve, Plug, Switched, 60A 480V AC, 2-Pole 3-Wire, NEMA 4X/IP 69K

Advantage™ Series Pin and Sleeve Switch-Rated - Hubbell Wiring Device-Kellems Advantage™ Series Pin and Sleeve SwitchRated Devices are IEC 60309-2 compatible devices that are approved as a disconnecting means for motor and branch circuits. Compact design, this device is similar in size to standard IEC 60309-2 devices. Robust and durable housing, UV-stabilized, impact and corrosion-resistant PBT housing is designed to withstand harsh industrial environments. Stainless steel hardware provides superior corrosion resistance in wet and harsh environments Receptacles mount to standard Hubbell IEC Pin and Sleeve back boxes. The Advantage™ Series has a UL witnessed IP69k and 4X,12 environmental rating, two power-indicating LEDs, continuous ground engagement, labelless laser markings and a compact and ergonomic design. Hubbell’s Pin and Sleeve connections have always been safe – that hasn’t changed. The Advantage™ series simply has more… Advantages.

  • Mates with existing installed base of IEC 60309-2 pin and sleeve devices
  • Approved as a diconnecting means for motor circuits and branch circuits
  • UL Type 4X, 12 and IP69k environmental ratings
  • Impact and corrosion-resistant PBT that is color coded by voltage
  • Unswitched ground and power indicating LED lights

Product details

General

Catalog Number

HBLS360P7W

Color

Red

Number Of Poles

2-Pole

Series

Advantage Switch-Rated

Style

IP69k NEMA 4X

Type

Watertight Plug

UPC

783585479002

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Voltage Rating

480 VAC

Voltage Rating Description

480 VAC

Conductor Related

Number Of Wires

3-Wire

Resources and downloads

Specifications

Installation Manuals

Videos

play
Advantage Series Switch-Rated Pin & Sleeve

Engineering Drawing