HUBBELL WIRING DEVICE-KELLEMS
Image not found
Image not found
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Connector Body, 60 A 125 VAC, 2-POLE 3-WIRE, Yellow, Splash Proof

Brand: Hubbell Wiring Device-Kellems

Catalog ID: C360C4SLT34

Heavy Duty Products, IEC Pin and Sleeve Devices, Hubbell-PRO, Female, Connector Body, 60 A 125 VAC, 2-POLE 3-WIRE, Yellow, Splash Proof

Hubbell-PRO Commercial Pin and Sleeve Devices - Hubbell has the IEC Pin and Sleeve Solution — No Matter what Environment or Application! Hubbell-PRO pin and sleeve is value engineered for commercial and light duty applications. Devices are UL certified conforming to IEC 60309, UL 1682 and are dual-rated where applicable. North American devices are offered in 20A, 30A, 60A and 100A; European devices are available in 16A, 32A, 63A and 125A versions. A complete line of watertight and splash proof versions are available. Numerous features provide installation efficiencies including Edge Series Screwless terminations, glandless water ingress protection, bulk packs and NPT threaded versions for adapter free installations for liquid light applications.

  • IP44 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • Integral 3/4" liquidtight conduit threading
  • Glandless water ingress protection

Splash Proof

Product details

General

Catalog Number

C360C4SLT34

Color

Yellow

Number Of Poles

2-POLE

Series

Hubbell-PRO

Style

Standard Service

Type

Splash Proof Liquidtight Connector

UPC

783585713885

Electrical Ratings

Current / Amperage Rating

60 A

Voltage Rating Description

125 VAC

Conductor Related

Number Of Wires

3-Wire

Logistics

Carton Quantity

5

Resources and downloads