HUBBELL WIRING DEVICE-KELLEMS
WBP_SAB100_PRODIMAGE
WBP_SAB100_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Liquid Tight Adapter, 100 and 125A- All Wire, 1 1/4" NPT, Furnished with Hardware

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SAD125

Heavy Duty IEC Pin and Sleeve Industrial Grade, Adapter, 100 and 125A-l Wire, 1¼" NPT, Furnished with Hardware, Machined Aluminum

1 1/4" NPT

Product details

General

Application

100 and 125 Amp, All Wire

Catalog Number

SAD125

Color

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

Liquid-Tight Adapter

Material

Aluminum

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Series

Accessories

Specifications

  • Accessory Item - Conduit Adapter
  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel

Style

1¼" NPT

Type

Liquidtight Adapter

UPC

783585140308

Dimensions

Display Size

Standard Sized

Electrical Ratings

Connectivity

Pressure Terminal Screws

Conductor Related

Cord Type

All Portable

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5

Pallet Quantity

3200