HUBBELL WIRING DEVICE-KELLEMS
Image of CA420MI Heavy Duty Products, IEC Pin and Sleeve Devices, Replacement Mechanical Interlock Cover, 20A 4-Wire
Image of CA420MI Heavy Duty Products, IEC Pin and Sleeve Devices, Replacement Mechanical Interlock Cover, 20A 4-Wire

Heavy Duty Products, IEC Pin and Sleeve Devices, Replacement Mechanical Interlock Cover, 20A 4-Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CA420MI

Heavy Duty Products, IEC Pin and Sleeve Devices, Replacement Mechanical Interlock Cover, 20A 4-Wire

  • Replacement Mechanical Interlock Cover
  • 20A 4-Wire

Product details

General

Catalog Number

CA420MI

Color

Gray

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

Replacement Mechanical Interlock Cover

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Non-Fused;Fused

Style

Replacement Flip Cover, IP67

Type

Accessories

UPC

783585145457

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Nema Rating

Non-NEMA