WBP_RR430WIPCN_PRODIMAGE
WBP_RR430WIPCN_PRODIMAGE

TradeSelect, Straight Blade, Single Panel Mount Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Black, With Plate

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RR430WIPCN

TradeSelect, Straight Blade, Single Panel Mount Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Black, With Plate

Comer With Plate

Product details

General

Application
Residential Grade
Color
  • White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Flanged Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778301858

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
30 A
Connectivity
Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Wattage
7500

Conductor Related

Number Of Wires
4-Wire Grounding
Wire Size
#10 AWG

Certifications And Compliance

Nema Rating
14-30R

Logistics

Carton Quantity
10