- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Grounding & Bonding
-
Grounding & Bonding
- Busbars
- Grounding and Bonding Accessories
- Mechanical Connectors and Terminals
-
-
Patch Cords
-
Patch Cords
- Copper
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Brackets and Frames
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Pulling Grips
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Ties and Clips
- Ladder Rack
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
EV Charging Station
-
EV Charging Station
- Charger
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
-
Fittings
-
Fittings
- Industrial Location
-
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Hospital Products
- Marine Products
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Solutions
Take a Tour
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
-
Resources
MarketingTechnical
-
Resources
-
Resources
- Marketing
- Technical
- Specification Design Center
-
- Company
-
Company
-
Company
- Company Information
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Grounding & Bonding
-
Grounding & Bonding
- Busbars
- Grounding and Bonding Accessories
- Mechanical Connectors and Terminals
-
-
Patch Cords
-
Patch Cords
- Copper
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Brackets and Frames
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Pulling Grips
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Ties and Clips
- Ladder Rack
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
EV Charging Station
-
EV Charging Station
- Charger
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
-
Fittings
-
Fittings
- Industrial Location
-
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Hospital Products
- Marine Products
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Solutions
Take a Tour
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
-
Resources
MarketingTechnical
-
Resources
-
Resources
- Marketing
- Technical
- Specification Design Center
-
- Company
-
Company
-
Company
- Company Information
-
- Products
- Electrical & Electronic
- Wiring Devices
- Residential Devices
- Receptacles
- J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, Black
J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, Black
Catalog ID: RJ620BKTR
- Custom box mounting
- Accepts any snap fit jack configuration
- Isolates low voltage and power in the same box
Tamper Resistant 20A 125V Receptacle
Add to Project List
More Options
Product Details
General
Application | Ideal for flat panels TVs |
Color |
|
Contact | Beryllium Copper, Brass |
EU RoHS Indicator | Yes |
Environmental Conditions | Indoor Dry Unless Protected By Additional Means |
Item Type | Complete Unit |
Material - Mounting Hardware | Screw Mounting |
OEM Brand Name | Hubbell Wiring Device-Kellems |
Temperature Rating | Per TIA |
UPC | 883778302589 |
Dimensions
Display Size | 1-Gang Standard Sized |
Electrical Ratings
Connectivity | Terminal Screws for Receptacle |
Contact Resistance | 100 Ohm |
Withstand Voltage | 1000V RMS, 1414V DC |
Certifications and Compliance
Industry Standard(s) | UL Listed |
Nema Rating | 5-20R |
Logistics
Carton Quantity | 10 |
Resources and Downloads
Catalog Page
Literature
Warranty
Installation/Instruction Manual (IOM)
Sales Drawings
Videos
Tradeselect Devices
Tamper-Resistant Receptacles
Engineering Drawing
Please wait, preparing to download your file.