WBP_HBLSCCBK_PRODIMAGE
WBP_HBLSCCBK_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Snap Cover, For 300/400A 600V AC/DC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLSCCBK

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Snap Cover, For 300/400A 600V AC/DC, Single Conductor, For Receptacles, Threaded Mounting Holes, Black

Standard

Product details

General

Application
High Ampacity Connections
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Panel Mount Receptacle Cover
Material
Steel, Powder Coat Finish
Material - Mounting Hardware
Threaded Thru-Hole
Number Of Poles
1-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Series 16
Style
Threaded Mounting Holes
Type
Snap Back Covers
UPC
783585093666

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC

Conductor Related

Number Of Wires
1-Wire

Certifications And Compliance

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12
Nema Rating
Non-NEMA

Logistics

Carton Quantity
20
Pallet Quantity
5600