Brand: Hubbell Wiring Device-Kellems
Catalog ID: RCT620NI
Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.
Surface Mount
Application
Catalog Number
RCT620NI
Color
Nickel
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Knockouts
1 - 1/2 Inch Knockout
Material
220 Meunt
Mounting Type
In Kitchen Counter Top
Number Of Outlets
Combo Single/USB
Number Of Poles
2
Series
Countertop Receptacle
Size
Standard Sized
Style
Surface
Sub Brand
Under Counter Boxes
Type
Wireless, USB & Power
UPC
883778310539
Dimensions
4.75 in x 4.75 in x 7.38 in
Height
7.38 in
Length
4.75 in
Width
4.75 in
Current / Amperage Rating
20 A
Voltage Rating Description
125 V
Cable Entry
Kos in Bottom
Number Of Wires
3
Industry Standard(s)
UL
Nema Rating
5-20R
Carton Quantity
10
Pallet Quantity
250