HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL9379_PRODIMAGE
WBP_HBL9379_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Male Plug, Nylon, 4-Position, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 50A 277V AC, 7-50P.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL9379

Straight Blade Male Plug, 4-Position, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 50A 277V AC, 7-50P

Product details

General

Catalog Number

HBL9379

Color

Black

Cord Range

0.625"-1.187"

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

2

Material

Nylon

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Extra Heavy Duty

Style

Grounding

Type

Plug

UPC

783585015545

Dimensions

Dimensions

4.34 in x 2.75 in x 1.88 in

Height

1.88 in

Length

4.34 in

Weight

0.55 lb

Width

2.75 in

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

277 V

Voltage Rating Description

277 VAC

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

7-50P

Logistics

Carton Quantity

10

Resources and downloads

Installation Manuals

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing