HUBBELL WIRING DEVICE-KELLEMS
Image of H320R Straight Blade Devices, IEC 320 Devices, Female Receptacle, 16A 250V, International Rated, Pressure Screw Terminal, Black, Single Pack
Image of H320R Straight Blade Devices, IEC 320 Devices, Female Receptacle, 16A 250V, International Rated, Pressure Screw Terminal, Black, Single Pack

Straight Blade Devices, IEC 320 Devices, Female Receptacle, 16A 250V, International Rated, Pressure Screw Terminal, Black, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H320R

Straight Blade Devices, IEC 320 Devices, Female Receptacle, 16A 250V, International Rated, Pressure Screw Terminal, Black, Single Pack.

  • Compatible with IEC320
  • Low profile
  • Impact resistant

Product details

General

Application

  • Heavy Duty

Catalog Number

H320R

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

IEC Appliance Coupler Single

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical:Dielectric Voltage Withstands 2,000V minimum,Rating 16A 250V AC for European service
  • 20A 250V AC for ,North American service
  • Mechanical:Terminal Accommodation North American – #16-12 AWG stranded or solid copper conductor only. International – 1.55mm²-2.5mm² ,Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental:Flammability UL 94 VO ,Operating Temperatures Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Specifications

  • Assembly Screws - Zinc plated steel
  • Device Type - 2 Pole + earth
  • Housing - Nylon
  • Power Contacts -  .032" (.81) Brass
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Nylon
  • Terminal Screws - Stainless steel

UPC

783585777054

Dimensions

Dimensions

1.41 in x 1.89 in x 1.52 in

Display Size

Standard Sized Product

Height

1.52 in

Length

1.41 in

Weight

0.1 lb

Width

1.89 in

Electrical Ratings

Amperage Rating

20/16 A

Connectivity

Screw Terminals

Current / Amperage Rating

20/16 A

Current Rating

20/16 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

7500 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

North American-#16AWG-#12AWG; International-1.55mm²-2.5mm².

Certifications And Compliance

Industry Standard(s)

  • CSA certified 20A 250V AC-File No. 17337
  • UL Listed 20A 250V AC-File No. E2186

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2640