WBP_H320R_PRODIMAGE
WBP_H320R_PRODIMAGE

Straight Blade Devices, IEC 320 Devices, Female Receptacle, 16A 250V, International Rated, Pressure Screw Terminal, Black, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

H320R

Straight Blade Devices, IEC 320 Devices, Female Receptacle, 16A 250V, International Rated, Pressure Screw Terminal, Black, Single Pack.

  • Compatible with IEC320
  • Low profile
  • Impact resistant

Standard

Product details

General

Application
  • Heavy Duty
Color
  • Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
IEC Appliance Coupler Single
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical:Dielectric Voltage Withstands 2,000V minimum,Rating 16A 250V AC for European service
  • 20A 250V AC for ,North American service
  • Mechanical:Terminal Accommodation North American – #16-12 AWG stranded or solid copper conductor only. International – 1.55mm²-2.5mm² ,Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental:Flammability UL 94 VO ,Operating Temperatures Maximum continuous 75°C
  • minimum -40°C (w/o impact)
UPC
783585777054

Dimensions

Dimensions
1.41 in x 1.89 in x 1.52 in
Display Size
Standard Sized Product
Height
1.52 in
Length
1.41 in
Weight
0.1 lb
Width
1.89 in

Electrical Ratings

Amperage Rating
20/16 A
Connectivity
Screw Terminals
Current / Amperage Rating
20/16 A
Current Rating
20/16 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
7500 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
North American-#16AWG-#12AWG; International-1.55mm²-2.5mm².

Certifications And Compliance

Industry Standard(s)
  • CSA certified 20A 250V AC-File No. 17337
  • UL Listed 20A 250V AC-File No. E2186
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
2640