WBP_HBL5492I_PRODIMAGE
WBP_HBL5492I_PRODIMAGE
WBP_HBL5492I_alt_PRODIMAGE

Straight Blade Devices, Receptacles, Combo Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 250V, 6- 20R, Ivory, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5492I

Straight Blade Devices, Receptacles, Combo Duplex, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 250V, 6- 20R, Ivory, Single Pack.

Standard

Product details

General

Application
Heavy Duty
Color
Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
2
Item Type
Combination Duplex Receptacles
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Extra Heavy Duty
Style
Finder Groove Face
Type
Combination Receptacle
UPC
783585435466

Dimensions

Dimensions
3.28 in x 1.5 in x 0.88 in
Display Size
Standard Sized Product
Height
0.88 in
Length
3.28 in
Weight
0.2 lb
Width
1.5 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125 V;250 V
Wattage
5000 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42 File 285
  • UL Listed to UL498 File E2186
Nema Rating
5-20R, 6-20R

Logistics

Carton Quantity
10