Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5392
Application
Heavy Duty
Catalog Number
HBL5392
Color
Brown
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
1
Item Type
Combination Duplex Receptacles
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Extra Heavy Duty
Specifications
Style
Finder Groove Face
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Standard Duplex
UPC
783585014746
Dimensions
3.28 in x 1.5 in x 0.88 in
Display Size
Standard Sized Product
Height
0.88 in
Length
3.28 in
Weight
0.25 lb
Width
1.5 in
Amperage Rating
20 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
Nema Rating
5-20R
Carton Quantity
10