HUBBELL WIRING DEVICE-KELLEMS
WBP_520LC_PRODIMAGE
WBP_520LC_PRODIMAGE

CONN, 20A 125V, 5-20R, ILLUMINATED

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

520LC

CONN, 20A 125V, 5-20R, ILLUMINATED

Product details

General

Catalog Number

520LC

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Series

Illuminated

Style

Illuminated

Type

Connector Body

UPC

783585531298

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

4500