WBP_HBL14W33_PRODIMAGE
WBP_HBL14W33_PRODIMAGE

Straight Blade Devices, Male Plug, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL14W33

Straight Blade Male Plug, Elasto-Grip Watertight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P

  • Thermoplastic elastomer housing
  • Integral weatherproofing shroud seals connection between plug and connector
  • Nylon compression nut keeps water and dust from getting into the body around the cord

Product details

General

Application
  • Industrial/Commercial Grade
Color
  • Yellow
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
0.5
Item Type
Elastogrip
Material
Polycarbonate
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical:Current Interrupting Certified for current interrupting at full rated current,Dielectric Voltage Withstands 2,000V minimum
  • MechanicalProduct Identification Ratings are a permanent part of the device
  • Terminal Accommodation #18-#12 AWG. Stranded copper wire only.
  • Terminal Identification:Terminals identified in accordance with UL 498 and CSA
  • Environmental:Flammability UL 94 V-2,IP Suitability IP55,Operating Temperatures: Maximum continuous 75°C
  • minimum -40°C (w/o impact)
Series
Elastogrip
Style
Standard
Type
Plug
UPC
783585013329

Dimensions

Dimensions
2.67 in x 1.55 in x 2.67 in
Display Size
Standard Sized Product
Height
2.67 in
Length
2.67 in
Weight
0.3 lb
Width
1.55 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating
5-20P

Logistics

Carton Quantity
10
Pallet Quantity
4050