WBP_HBL5269EBK_PRODIMAGE
WBP_HBL5269EBK_PRODIMAGE

Straight Blade Connector Body, Insulgrip Heavy Duty, Industrial/Commercial, Straight, 2- Pole 3-Wire Grounding, 15A 125V, 5-15R, Black, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5269CM2

Straight Blade Devices, Female Connector Body, Insulgrip Heavy Duty, Industrial/Commercial Grade, Straight, 2- Pole 3-Wire Grounding, 15A 125V, 5-15R, Black, Single Pack

  • Individual wiring terminals completely enclosed
  • Powerful, offsetting cord grips clamp on individual conductors
  • Fast lead assembly screws
  • Beveled housing prevents snagging

All Black

Product details

General

Application
Heavy Duty Industrial
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Insulgrip
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Insulgrip
Style
Standard
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
783585848525

Dimensions

Display Size
Standard

Electrical Ratings

Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 VAC

Conductor Related

Conductor Range
#14 AWG to #12 AWG
Number of Conductors
3-Wire Grounding

Certifications And Compliance

Nema Rating
5-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
3600