HUBBELL WIRING DEVICE-KELLEMS
WBP_SNAP8300ILTR_PRODIMAGE
WBP_SNAP8300ILTR_PRODIMAGE
WBP_SNAP8300ILTR_App_PRODIMAGE
WBP_SNAP8300ILTR_App-1_PRODIMAGE
+1
WBP_SNAP8300ILTR_App-2_PRODIMAGE

inLIGHT Illuminated Hospital Grade Tamper Resistant Receptacles Ivory 20A/125V LED

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP8300ILTR

S-CONNECT DUP HG 20A/125V LED TR IV

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

Quick Connect- SNAPConnect- LED Indicator, Tamper Resistant

Product details

General

Application

Hospital Grade

Catalog Number

SNAP8300ILTR

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Indicator(s) Type

Green Led

Item Type

Smooth Face

Material

Polycarbonate

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Receptacle certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C
  • minimum -40°C (without impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - PBT
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized steel
  • Power Contacts - Brass

UPC

783585250175

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Connectorized

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Logistics

Carton Quantity

10