HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLDS3SSRCJ_PRODIMAGE
WBP_HBLDS3SSRCJ_PRODIMAGE

SS DISC ,100A LED, 4X,JOG, REP COVER

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLDS10SSRCJ

SS DISC ,100A LED, 4X,JOG, REP COVER

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

Product details

General

Application

Jog Switch / Labelless

Catalog Number

HBLDS10SSRCJ

Enclosure Type

Stainless Steel

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused;Fused

Style

Jog

Type

Accessories

UPC

783585640471

Electrical Ratings

Current / Amperage Rating

100 A