WBP_PBSLP_PRODIMAGE
WBP_PBSLP_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Push Button Station Accessories, Label Pack, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PBSLP

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Push Button Station Accessories, Label Pack, Black

  • Indicator labels for replacement package contains 1 each: hoist, trolley, bridge,forward-reverse, raise-lower, in-out, right left, east-west, north-south, reset-stop,start-stop, power, main hoist, auxuliary hoist, on-off, up-down.

Standard Product

Product details

General

Actuator
Push Buttons
EU RoHS Indicator
No
Indicator(s) Type
None
Material - Mounting Hardware
Cable Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Series
Accessories
Type
Indicator Labels
UPC
783585610290

Dimensions

Display Size
Full Sized
Weight
0.05 lb

Electrical Ratings

Connectivity
Terminal Screws
Contact Rating
Pilot Duty Only
Phase
Single Phase

Certifications And Compliance

Industry Standard(s)
CSA Certified

Logistics

Carton Quantity
10