HUBBELL WIRING DEVICE-KELLEMS
WBP_TB5_PRODIMAGE
WBP_TB5_PRODIMAGE

Industrial Grade, Pendant Controls, Push Button Station Accessories, Five Speed Terminal Board, Pilot Duty, 250V AC Max, Terminal Screws,

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

TB5

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Push Button Station Accessories, Five Speed Terminal Board, Pilot Duty, 250V AC Max, Terminal Screws,

Standard Product

Product details

General

Actuator

Push Buttons

Catalog Number

TB5

EU RoHS Indicator

No

Indicator(s) Type

None

Material - Mounting Hardware

Cable Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Series

Accessories

Type

Conversion Inserts

UPC

783585110530

Dimensions

Display Size

Full Sized

Weight

0.35 lb

Electrical Ratings

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Phase

Single Phase

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10