HUBBELL WIRING DEVICE-KELLEMS
WBP_SCB50_PRODIMAGE
WBP_SCB50_PRODIMAGE
Discontinued

Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Cord Set, 60A 3-Phase Wye 120/208V AC, Yellow, 50'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SCC50

Temporary Power Spider II Portable Power, Cord Set, 60A 3-Phase Wye 120/208V AC, 50'

Standard Product

Product details

General

Application

Power Cables

Catalog Number

SCC50

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Yes

Item Type

Factory Terminated Devices

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations
  • Environment - Moisture Resistance

Style

Cord Sets

Type

Cable Set

UPC

783585075631

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Wattage

15000

Conductor Related

Cord Length

600

Certifications And Compliance

Industry Standard(s)

UL 1640 cUL and CSA, UL 943