text.skipToContent text.skipToNavigation

SLK

By Hubbell Wiring Device-Kellems 

Catalog ID: SLK

By Hubbell Wiring Device-Kellems
Catalog ID:  SLK
Temporary Power Products, Spider II Portable Power, Replacement Parts, Leg Kit, 60A Yellow

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Heavy Duty Portable
Color Yellow
EU RoHS Indicator No
Environmental Conditions Indoor and Outdoor
Item Type Replacement Leg Kit
Material Steel
OEM Brand Name Hubbell Wiring Device-Kellems
Style Spider Leg Kit
Type Replacement Part
UPC 783585369655

Dimensions

Display Size Standard Sized Product

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

The SLK is a retrofit door kit with a contemporary appearance and LED efficacy.