HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL123S100PS_PRODIMAGE
WBP_HBL123S100PS_PRODIMAGE
play
Temporary Industrial Lighting

Temporary Lighting Products, 12/3 100' Straight Blade Light String, With Plastic Guard. 10 Fixtures

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL123S100PS

Temporary Lighting Products, 12/3 100' Straight Blade Light String, With Plastic Guard. 10 Fixtures

Product details

General

Catalog Number

HBL123S100PS

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Max Watts per Fixture - 150
  • Electrical - Rating - 15A 125V
  • Mechanical - Cord Length - 100 ft.
  • Mechanical - Cord Type - 12/3 STW
  • Mechanical - Number of fixtures - 10

Series

Stringer Lights

Specifications

  • Guard Material - Pre-A.* Plastic
  • Plug Type - NEMA 5-15P
  • Weight - 26 lbs

Type

  • Straight Blade Light String
  • Plastic Guards

UPC

783585528236

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL