HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLFS5035_PRODIMAGE
WBP_HBLFS5035_PRODIMAGE
play
Temporary Industrial Lighting
WBP_HBLFS5035_alt_PRODIMAGE
+1
WBP_HBLFS5035_alt-1_PRODIMAGE
Discontinued

Temporary Lighting Products, 34.5", 50W, 3750 Lumen Output, Fluorescent String Light, With Hanging Straps

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLFS5035

Temporary Lighting Products, 34.5" , 50W, 3750 Lumen Output, Fluorescent String Light, With Hanging Straps

  • Inline on/off switch for ease of operation
  • 120V AC electronic ballast protected by light fixture

Product details

General

Catalog Number

HBLFS5035

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Lamp Life - 14,000
  • Electrical - Light Color - 4100 K
  • Electrical - Lumen Output - 3750
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 50
  • Mechanical - Cord Length - 6 ft.
  • Mechanical - Cord Type - 16 AWG SJTOW

Series

Stringer Lights

Specifications

  • Length - 34.25
  • Light Type - Fluorescent
  • Plug Type - NEMA 5-15P
  • Width - 2.625

Type

Fluorescent Light Strings

UPC

783585467450

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL