HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLLEDHB100_PRODIMAGE
WBP_HBLLEDHB100_PRODIMAGE
WBP_HBLLEDHB100_alt_PRODIMAGE

Temporary Lighting Products, High Bay LED Light, 100W

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLLEDHB100

Temporary Lighting Products, High Bay LED Light, 100W

Product details

General

Catalog Number

HBLLEDHB100

EU RoHS Indicator

Contact Manufacturer

Series

High Bay Light

Type

High Bay LED Light With Wire Guard

UPC

783585569024

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

4