HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL6500_PRODIMAGE
WBP_HBL6500_PRODIMAGE
play
Watertight Products

Watertight Devices, Accessories, Weather Protective Lift Cover, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6500

Watertight Weather Protective Lift Cover

Product details

General

Catalog Number

HBL6500

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Item Type

Weather Protective Lift Cover

Performance

  • Environmental - Flammability - UL94 V-0
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 3R, 3RX, 4X, 12
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous

Type

Lift Covers

UPC

783585456492

Dimensions

Dimensions

4.56 in x 3.10 in x 1.20 in

Height

1.2 in

Length

4.56 in

Width

3.1 in

Certifications And Compliance

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20