HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL3099_PRODIMAGE
WBP_HBL3099_PRODIMAGE
play
Watertight Products
WBP_HBL3099_App-1_PRODIMAGE
+1
WBP_HBL3099_App_PRODIMAGE

Straight Blade Devices, Portable Boxes, Standard, Deep Box 1" NPT, Single Ended, Yellow, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3099

Straight Blade Devices, Portable Boxes,Standard, Deep Box 1" NPT, Single Ended, Yellow, Single Pack

The thermoplastic elastomer material of the Portable Outlet Box provides a strong housing with enough capacity for multiple devices to fit, with cord feed through options available. The impact resistant PBT covers add to the durability of the box and the devices inside. There are several cord connectors available ranging from standard to deluxe, providing unmatched strain relief. The covers provide a UL Type 3R weather resistant seal suitable for wet and damp locations. Portable Outlet Boxes are available as pre-assembled or can be configured as needed.

  • Fully thermoplastic elastomer housing exceeds UL crush requirements
  • Wiring room large enough to accommodate the broadest range of device requirements
  • Brass inserts for maximum strength

Product details

General

Catalog Number

HBL3099

EU RoHS Indicator

Contact Manufacturer

Series

Wet and Damp Locations

Style

Deep

Type

Portable Outlet Box

UPC

783585358833

Logistics

Carton Quantity

20