HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2510SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Receptace, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-20R, Screw Terminal, Gray
Image of HBL2510SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Receptace, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-20R, Screw Terminal, Gray
play
play
Insulgrip Twist-Lock and Straight Blade Devices
+1
Twist-Lock Devices

Locking Devices, Twist-Lock®, Watertight Safety Shroud, Receptace, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-20R, Screw Terminal, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2510SW

Locking Devices, Twist-Lock®, Watertight Safety-Shroud®, Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, NEMA L21-20R, Screw Terminal, PBT housing and flange, Gray.

Shrouded Watertight Construction

Product details

General

Application

Heavy Duty Industrial Shrouded Watertight

Catalog Number

HBL2510SW

Color

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Horsepower - Maximum

2

Item Type

20A Watertight Safety-Shroud® Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Body Contact Carrier - Natural (white) nylon
  • Contacts - Brass
  • Drive Screws - Steel, zinc plated
  • Housing / Cover - Gray RPT
  • Lift-Cover Spring & Pin - Stainless Steel
  • Terminal Retainer - Clear polycarbonate

Type

Receptacle

UPC

783585231501

Dimensions

Dimensions

3.75 in x 3.75 in x 2.9 in

Display Size

Standard Sized Product

Height

2.9 in

Length

3.75 in

Weight

0.65 lb

Width

3.75 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

3 Phase WYE

Voltage Rating

3 Phase WYE 120/208 VAC

Voltage Rating Description

3-Phase Y 120/208 VAC

Conductor Related

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L21-20R

Logistics

Carton Quantity

5

Pallet Quantity

950

Media

Videos

play
Circuit-Lock® Rounded Sloped Top Motor Disconnects
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices