HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2820SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Receptacle, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30R, Screw Terminal
Image of HBL2820SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Receptacle, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30R, Screw Terminal
play
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Watertight Safety Shroud, Receptacle, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30R, Screw Terminal

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2820SW

Locking Devices, Twist-Lock®, Watertight Safety-Shroud®, Receptacle, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, NEMA L22-30R, Screw Terminal, PBT housing and flange, Gray

  • UL type 4X environmental seal while in use and when closed
  • High impact, thermoplastic housing for heavy-duty industrial environments
  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use

Product details

General

Application

Heavy Duty Industrial Shrouded Watertight

Catalog Number

HBL2820SW

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

30A Watertight Safety-Shroud® Receptacle

Material

Valoxâ„¢

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Body Contact Carrier - Natural (white) nylon
  • Contacts - Brass
  • Drive Screws - Steel, zinc plated
  • Housing / Cover - Gray RPT
  • Lift-Cover Spring & Pin - Stainless Steel
  • Terminal Retainer - Clear polycarbonate

Type

Receptacle

UPC

783585454962

Dimensions

Dimensions

3.75 in x 3.75 in x 2.9 in

Display Size

Standard Sized Product

Height

2.9 in

Length

3.75 in

Width

3.75 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

3 Phase WYE

Voltage Rating

3 Phase WYE 277/480 VAC

Voltage Rating Description

3-Phase Y 277/480 VAC

Conductor Related

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L22-30R

Logistics

Carton Quantity

10

Media

Videos

play
Circuit-Lock® Rounded Sloped Top Motor Disconnects
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices