Brand: Hubbell Wiring Device-Kellems
Catalog ID: SFUSBAAOW
Standard Product
Application
Snap-Fit USB Jack
Catalog Number
SFUSBAAOW
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
USB
Temperature Rating
Per TIA
Type
Data
UPC
662620289175
Display Size
Standard Sized Product
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
25