HUBBELL WIRING DEVICE-KELLEMS
WBP_00322001LPK50_PRODIMAGE
WBP_00322001LPK50_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_00322001LPK50_alt_PRODIMAGE

Kellems Wire Management, Cord Connector Accessories, Locknut, Zinc Plated Steel, 1", 50 Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

00322003LPK50

Kellems Wire Management, Cord Connector Accessories, Locknut, Zinc Plated Steel, 1", 50 Pack

Cord Connectors - Hubbell has the broadest line and the widest choice of materials in the industry. NPT hub sizes from ¼" to 3" in straight male end, 90°, 45°, female and underground feed connectors. They are available in your choice of aluminum, plated steel, nylon and stainless steel. The zinc-plated steel cord connectors offers the strength of steel and the corrosion resistance of zinc-plating. These heavy-duty connectors hold up to most manufacturing chemicals including acid solutions, solvents and other corrosive materials. Their machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads. For larger size cord, NPT hub sizes 1" to 2", Hubbell utilizes malleable iron connectors which provide excellent holding and Liquidtight performance. Hubbell’s nylon cord connectors resist most common industrial corrosives and provide highly effective pullout protection in a lightweight design. They are ideal for any application where weight, conductivity or corrosion may be an issue. They’re available in NPT hub sizes from ¼" to 1". Stainless steel cord connectors provide superior strength and corrosion resistance for industrial and military applications. They are machined from 300 series stainless steel and come in ¼" to 1", NPT hub sizes.

Standard Product

Product details

General

Application

Conduit/Fitting Fastening

Catalog Number

00322003LPK50

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

NPT Thread Locknuts

Material

Zinc Plated Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • Accessory Type - Locknuts
  • Packaging - Bulk packed 50 per carton
  • Thickness Inches (mm) - .13" (3.3)

Type

Locknut

UPC

783585506241

Dimensions

Display Size

1"-11 1/2

Hub Size

1"

Outside Diameter

1.77 in

Thickness

0.13 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

420