HUBBELL WIRING DEVICE-KELLEMS
WBP_01301008_PRODIMAGE
WBP_01301008_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_01301008_alt_PRODIMAGE

Kellems Wire Management, Pulling Grips, Jr Splicing Grip, Junior Tube, .25"-.36", Galvanized

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

01301013

Kellems Wire Management, Pulling Grips, Jr Splicing Grip,Junior Tube, .25"-.36", Galvanized

Splicing Grips are made of galvanized steel in double weave mesh construction. Junior Splicing Grips are made of galvanized steel and are designed for use in very light duty and small splicing jobs. They are available in various lengths and sizes to suit most applications. Splicing Grips are used as a temporary splice for rope, cable or wire rope. They can also be used as cable reinforcement and can act as a shield to protect cables and hoses from abrasion.

Length @ Nom Diameter 8" (20.32 cm), Tube: Copper, Fastener: Plastic, Tag: Mylar

Product details

General

Application

  • Light Duty Cable and Wire Splicing

Approx Breaking Strength

400 lbs

Catalog Number

01301013

Color

Environmental Conditions

No Limitations

EU RoHS Indicator

No

Load Capacity

80

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Mechanical - Approximate Breaking Strength - 400 (1,779) Lbs. (N)
  • Mechanical - Cable Diameter Range - .25"-.36" (.63-.91)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Series

Splicing Grips

Specifications

  • Fastener - Plastic
  • Strand - Galvanized Steel
  • Tag - Mylar
  • Tube - Copper

Style

Closed Mesh, Single Weave

Type

Junior Tube

UPC

783585327679

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Diameter Range

0.25 in-0.36 in

Cable Size

.25"-.36" (0.63-0.91)

Number of Conductors

1 Jacketed Cable

Certifications And Compliance

Industry Standard(s)

CSA Certified

Standards - RoHS Compliance Status

CM