HUBBELL WIRING DEVICE-KELLEMS
Image of BA2429 1-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Aluminum Top
Image of BA2429 1-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Aluminum Top
Discontinued

1-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Aluminum Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA2429

Flush Concrete Floor Box Series, 1-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Aluminum Top

  • Flush Concrete Rectangular Floorbox
  • Single Gang Galvanized Stamped Steel
  • 3.00" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Product details

General

Application

Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Color

Aluminum Flange

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Knockouts

6)1/2", 4)3/4",

Material

Composite

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Series

Flush Rectangular - B24 Series

Size

1-Gang

Sub Brand

Flush Concrete Floor Boxes

Type

1-Gang Shallow Rectangular Galvanized Stamped Steel Box

UPC

783585545769

Dimensions

Dimensions

6 in x 4.81 in x 2.81 in

Height

2.81 in

Length

6 in

Width

4.81 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

4