HUBBELL WIRING DEVICE-KELLEMS
Image of BA253641 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Image of BA253641 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Discontinued

1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA253641

Flush Concrete Floor Box Series, 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

  • Flush Concrete Round Floorbox
  • Single Gang Cast Iron
  • 3.25" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable; Cast Iron Box; Threaded Hubs

Product details

General

Application

Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Color

Aluminum Flange

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Knockouts

4) 1"

Material

Cast Iron

Mounting Method

Cast Into Concrete

Series

Flush Round - B25 Series

Sub Brand

Flush Concrete Floor Boxes

Type

Round Cast Iron Box

UPC

783585545714

Dimensions

Dimensions

4.84 in x 4.84 in x 3.06 in

Height

3.06 in

Length

4.84 in

Width

4.84 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

4